Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.830 |
| A dimension MM | 46.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | GH663 GH793 |
| Construction Style | Crimp |
| End size 1 | -5 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hose cut off factor IN | 1.030 |
| Hose cut off factor MM | 26.200 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 0.880 |
| Product height mm | 25.352 |
| Product length in | 1.930 |
| Product length mm | 49.022 |
| Product material | 316 Stainless steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M16x1.5 |
![Hose Fittings 1A10DS8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213325%2FID432872266489-0101_preview.jpg&w=1920&q=75)