Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.130 |
| A dimension MM | 54.102 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA5DSB4C |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.130 |
| Drop dimension MM | 28.70 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End connection torque | 26-28 lb-ft(35-39 Nm) |
| End size 1 | -5 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.480 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 2.130 |
| Product length mm | 54.102 |
| Product material | 316 Stainless steel |
| Product width in | 0.882 |
| Product width mm | 22.403 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |