Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.670 |
| A dimension MM | 42.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.352 |
| Hose cut off factor IN | 0.830 |
| Hose cut off factor MM | 21.100 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.070 |
| Product height mm | 27.178 |
| Product length in | 2.080 |
| Product length mm | 52.832 |
| Product material | 316 Stainless steel |
| Product width in | 1.070 |
| Product width mm | 27.178 |
| Series | 1A/Z Series |
| Thread size 1 | G 3/8 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146126993 |
![Hose Fittings 1AA6BF6C [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213392%2FID432872475558-0101_preview.jpg&w=1920&q=75)