Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.180 |
| A dimension MM | 55.400 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA6BFB6C |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.380 |
| Drop dimension MM | 35.00 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End size 1 | -6 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.340 |
| Hose cut off factor MM | 34.100 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.980 |
| Product height mm | 50.292 |
| Product length in | 2.760 |
| Product length mm | 70.104 |
| Product material | 316 Stainless steel |
| Product width in | 1.070 |
| Product width mm | 27.178 |
| Series | 1A/Z Series |
| Thread size 1 | G 3/8-19 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146127006 |
