Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.250 |
| A dimension MM | 57.200 |
| Angle shape | Straight |
| Backup hex size IN | 0.690 |
| Backup hex size MM | 17.526 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA6BW6 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -6 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.420 |
| Hose cut off factor MM | 36.068 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | G 3/8 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146127013 |
![Hose Fittings 1AXXKFXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213457%2FID432872664621-0101_preview.jpg&w=1920&q=75)