Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.680 |
| A dimension MM | 42.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA6DL4C |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Crimp |
| End connection torque | 18-20 lb-ft(24-28 Nm) |
| End size 1 | -6 |
| End type 1 | 24 deg. DKO swivel light duty |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.526 |
| Hose cut off factor IN | 0.890 |
| Hose cut off factor MM | 22.600 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 1.810 |
| Product length mm | 49.974 |
| Product material | 316 Stainless steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M14x1.5 |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146127020 |
![Hose Fittings 1A10DL5 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213321%2FID432872255485-0101_preview.jpg&w=1920&q=75)