Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.930 |
| A dimension MM | 49.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA6DLB4C |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 32 |
| End connection torque | 18-20 lb-ft(24-28 Nm) |
| End size 1 | -6 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 1.130 |
| Hose cut off factor MM | 28.700 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 1.700 |
| Product height mm | 43.180 |
| Product length in | 2.390 |
| Product length mm | 60.706 |
| Product material | 316 Stainless steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M14x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146127037 |
