Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.390 |
| A dimension MM | 60.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA6FRC8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 54 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.826 |
| Hex size 1 MM | 21.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 1.390 |
| Hose cut off factor MM | 35.200 |
| Hose size | -8 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.400 |
| Product height in | 3.110 |
| Product height mm | 78.994 |
| Product length in | 2.900 |
| Product length mm | 73.660 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread size 1 | 11/16-16 UN |
