Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.180 |
A dimension MM | 55.400 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
Drop dimension IN | 1.440 |
Drop dimension MM | 36.50 |
End size 1 | -8 |
End type 1 | 24 deg. DKO swivel light duty |
Hex size 1 IN | 0.810 |
Hex size 1 MM | 20.574 |
Hose cut off factor IN | 1.340 |
Hose cut off factor MM | 34.100 |
Hose size | -6 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.700 |
Product height in | 1.970 |
Product height mm | 50.038 |
Product length in | 2.730 |
Product length mm | 69.342 |
Product material | 316 Stainless steel |
Product width in | 1.070 |
Product width mm | 27.178 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M16x1.5 |
Working pressure max bar | 275 |
Working pressure max psi | 4000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146127600 |