Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.200 |
A dimension MM | 55.900 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
Drop dimension IN | 1.390 |
Drop dimension MM | 35.30 |
End size 1 | -8 |
End type 1 | 24 deg. DKO swivel heavy duty |
Hex size 1 IN | 0.940 |
Hex size 1 MM | 23.876 |
Hose cut off factor IN | 1.360 |
Hose cut off factor MM | 34.600 |
Hose size | -6 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.700 |
Product height in | 1.920 |
Product height mm | 48.768 |
Product length in | 2.810 |
Product length mm | 71.374 |
Product material | 316 Stainless steel |
Product width in | 1.070 |
Product width mm | 27.178 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M20x1.5 |
Working pressure max bar | 360 |
Working pressure max psi | 5300 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146127624 |