Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.150 |
A dimension MM | 54.600 |
Angle shape | Straight |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
End connection torque | 38-42 lb-ft(52-58 Nm) |
End size 1 | -8 |
End type 1 | Female 37 degree swivel |
Hex size 2 MM | 17.000 |
Hose cut off factor IN | 1.310 |
Hose cut off factor MM | 33.300 |
Hose size | -6 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.700 |
Product height in | 1.070 |
Product height mm | 27.178 |
Product length in | 2.290 |
Product length mm | 58.166 |
Product material | 316 Stainless steel |
Product width in | 1.070 |
Product width mm | 27.178 mm |
Series | 1A/Z Series |
Thread size 1 | 3/4-16 UNF |
Working pressure max bar | 360 |
Working pressure max psi | 5300 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146127655 |