Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.250 |
| A dimension MM | 107.950 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.100 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8FJA8.045 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.770 |
| Drop dimension MM | 44.96 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.200 |
| Hose cut off factor MM | 81.280 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789136121 |