Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.670 |
A dimension MM | 67.900 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
Drop dimension IN | 1.330 |
Drop dimension MM | 33.80 |
End connection torque | 38-42 lb-ft(52-58 Nm) |
End size 1 | -8 |
End type 1 | Female 37 degree swivel |
Hex size 1 IN | 0.880 |
Hex size 1 MM | 22.352 |
Hose cut off factor IN | 1.670 |
Hose cut off factor MM | 42.400 |
Hose size | -8 |
Inside diameter IN | 0.360 |
Inside diameter MM | 9.100 |
Product height in | 2.380 |
Product height mm | 60.452 |
Product length in | 3.300 |
Product length mm | 83.820 |
Product material | 316 Stainless steel |
Product width in | 1.220 |
Product width mm | 30.988 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 3/4-16 UNF |
Working pressure max bar | 360 |
Working pressure max psi | 5300 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |