Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.710 |
A dimension MM | 68.900 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
Drop dimension IN | 2.430 |
Drop dimension MM | 61.7 |
End connection torque | 38-42 lb-ft(52-58 Nm) |
End size 1 | -8 |
End type 1 | Female 37 degree swivel |
ERP Product Class | WY8 |
ERP Product Group | D31 |
ERP Product Line | 81 |
ERP Stat Number | 72307 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 1.540 |
Hose cut off factor MM | 39.200 |
Hose size | -8 |
Inside diameter IN | 0.370 |
Inside diameter MM | 9.400 |
Product height in | 3.490 |
Product height mm | 88.646 |
Product length in | 3.570 |
Product length mm | 90.678 |
Product material | Carbon steel |
Product width in | 1.220 |
Product width mm | 30.988 mm |
Series | 1A/Z Series |
Thread size 1 | 3/4-16 UNF |
Working pressure max bar | 360 |
Working pressure max psi | 5300 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146045140 |