Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.540 |
| A dimension MM | 64.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8FR10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection torque | 32-35 lb-ft(43-47 Nm) |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 24.000 |
| Hose cut off factor IN | 1.510 |
| Hose cut off factor MM | 38.300 |
| Hose size | -10 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.390 |
| Product height mm | 35.306 |
| Product length in | 3.090 |
| Product length mm | 78.486 |
| Product material | Carbon steel |
| Product width in | 1.390 |
| Product width mm | 35.306 |
| Series | 1A/Z Series |
| Thread size 1 | 13/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146127747 |
![Hose Fittings 1AA4FR4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213372%2FID432872415538-0101_preview.jpg&w=1920&q=75)