Hose Fittings 1AA4FR4 [RIGHT]

Ftng (perm), ORS R2 MM

1AA8FR4

Catalog item:

1AA8FR4


Tools

Product specifications

Characteristic
Value
A dimension IN2.060
A dimension MM52.300
Angle shapeStraight
Backup hex size IN0.813
Backup hex size MM20.637
BrandAeroquip by Danfoss
Catalog Item1AA8FR4
Compatible hose ID IN0.250
Compatible hose ID MM6.400
Construction StyleCrimp
End connection hex size IN0.938
End connection hex size MM23.813
End connection torque40-43 lb-ft(55-57 Nm)
End size 1-8
End Type 1Female ORFS swivel
Finish platingDura-Kote
Hose cut off factor IN1.280
Hose cut off factor MM32.400
Hose size-4
Inside diameter IN0.160
Inside diameter MM4.200
Product height in0.882
Product height mm22.403
Product length in2.626
Product length mm66.700
Product materialCarbon steel
Product width in0.882
Product width mm22.403
Series1A/Z Series
Thread size 113/16-16 UN

General specifications

Characteristic
Value
EAN/UPC678146127754