Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.140 |
A dimension MM | 54.400 |
Angle shape | Straight |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
End connection torque | 32-35 lb-ft(43-47 Nm) |
End size 1 | -8 |
End type 1 | Female ORFS swivel |
ERP Product Class | WY8 |
ERP Product Group | D31 |
ERP Product Line | 81 |
ERP Stat Number | 72307 |
Finish plating | Dura-Kote |
Hex size 2 MM | 17.0 |
Hose cut off factor IN | 1.320 |
Hose cut off factor MM | 33.600 |
Hose size | -6 |
Inside diameter IN | 0.2600 |
Inside diameter MM | 6.7000 |
Product height in | 1.080 |
Product height mm | 27.432 |
Product length in | 2.750 |
Product length mm | 69.850 |
Product material | Carbon steel |
Product width in | 1.070 |
Product width mm | 27.178 mm |
Series | 1A/Z Series |
Thread size 1 | 13/16-16 UN |
Working pressure max bar | 552 |
Working pressure max psi | 8100 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146127761 |