Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.540 |
| A dimension MM | 64.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8FR8-100BX |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH663 GH681 GH781 |
| Construction Style | Crimp |
| Drop dimension IN | 0.000 |
| Drop dimension MM | 0.00 |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 24.000 |
| End connection torque | 32-35 lb-ft(43-47 Nm) |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.500 |
| Hose cut off factor MM | 38.100 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.220 |
| Product height mm | 31.000 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 13/16-16 UN |
![Hose Fittings 1AA10FR10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213421%2FID432872556585-0101_preview.jpg&w=1920&q=75)