Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.550 |
| A dimension MM | 64.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8FR8TY |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection torque | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.938 |
| Hex size 1 MM | 23.813 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 1.500 |
| Hose cut off factor MM | 38.100 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.100 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 13/16-16 UN |
