Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.830 |
| A dimension MM | 71.800 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8FRA10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.590 |
| Drop dimension MM | 15.00 |
| End connection hex size IN | 0.938 |
| End connection hex size MM | 23.813 |
| End connection torque | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.800 |
| Hose cut off factor MM | 45.700 |
| Hose size | -10 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.800 |
| Product height in | 0.590 |
| Product height mm | 14.986 |
| Product length in | 2.957 |
| Product length mm | 75.108 |
| Product material | Carbon steel |
| Product width in | 1.386 |
| Product width mm | 35.204 |
| Series | 1A/Z Series |
| Thread size 1 | 13/16-16 UN |
![Hose Fittings 1AA4FRA6 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213375%2FID432872404535-0101_preview.jpg&w=1920&q=75)