Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.930 |
| A dimension MM | 74.500 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8FRA8-100BX |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH663 GH681 GH781 |
| Construction Style | Crimp |
| Drop dimension IN | 0.590 |
| Drop dimension MM | 15.0 |
| End connection hex size MM | 24.000 |
| End connection torque | 32-35 lb-ft(43-47 Nm) |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.790 |
| Hose cut off factor MM | 45.500 |
| Hose size | -8 |
| Inside diameter IN | 1.330 |
| Inside diameter MM | 8.500 |
| Product height in | 0.590 |
| Product height mm | 15.000 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 13/16-16 UN |
![Hose Fittings 1AA4FRA6 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213375%2FID432872404535-0101_preview.jpg&w=1920&q=75)