Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.660 |
| A dimension MM | 67.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8FRB8.041 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.620 |
| Drop dimension MM | 41.20 |
| End connection hex size IN | 0.938 |
| End connection hex size MM | 23.813 |
| End connection torque | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.670 |
| Hose cut off factor MM | 42.400 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.100 |
| Product height in | 2.055 |
| Product height mm | 52.197 |
| Product length in | 2.827 |
| Product length mm | 71.806 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread size 1 | 13/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146170040 |