Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.700 |
| A dimension MM | 68.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8FRC10 |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Construction Style | Crimp |
| Drop dimension IN | 2.510 |
| Drop dimension MM | 63.80 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.876 |
| End connection torque | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.670 |
| Hose cut off factor MM | 42.400 |
| Hose size | -10 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product height in | 2.945 |
| Product height mm | 74.803 |
| Product length in | 2.835 |
| Product length mm | 72.009 |
| Product material | Carbon steel |
| Product width in | 1.386 |
| Product width mm | 35.204 |
| Series | 1A/Z Series |
| Thread size 1 | 13/16-16 UN |
