Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.470 |
| A dimension MM | 62.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8FRC4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.510 |
| Drop dimension MM | 63.80 |
| End connection hex size IN | 0.938 |
| End connection hex size MM | 23.813 |
| End connection torque | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.670 |
| Hose cut off factor MM | 42.500 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 2.945 |
| Product height mm | 74.803 |
| Product length in | 2.594 |
| Product length mm | 65.900 |
| Product material | Carbon steel |
| Product width in | 0.906 |
| Product width mm | 23.012 |
| Series | 1A/Z Series |
| Thread size 1 | 13/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146170057 |
![Hose Fittings 1AA8FRC4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213413%2FID432872533577-0101_preview.jpg&w=1920&q=75)