Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.210 |
| A dimension MM | 56.200 |
| Angle shape | Straight |
| Backup hex size IN | 0.938 |
| Backup hex size MM | 23.813 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8MB10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.938 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End Type 1 | Male ORB ISO 11926-3 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.190 |
| Hose cut off factor MM | 30.300 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 1.386 |
| Product height mm | 35.204 |
| Product length in | 2.343 |
| Product length mm | 59.512 |
| Product material | Carbon steel |
| Product width in | 1.386 |
| Product width mm | 35.204 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146170071 |
![Hose Fittings 1AA10MB10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213429%2FID432872579593-0101_preview.jpg&w=1920&q=75)