Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.720 |
| A dimension MM | 43.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.225 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8MB4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End Type 1 | Male ORB ISO 11926-3 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.930 |
| Hose cut off factor MM | 23.700 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 0.882 |
| Product height mm | 22.403 |
| Product length in | 1.846 |
| Product length mm | 46.888 |
| Product material | Carbon steel |
| Product width in | 0.882 |
| Product width mm | 22.403 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |
![Hose Fittings 1AA10MB10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213429%2FID432872579593-0101_preview.jpg&w=1920&q=75)