Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.190 |
| A dimension MM | 55.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8MB8TZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End type 1 | Male ORB ISO 11926-3 |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 30.100 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 2.190 |
| Product length mm | 55.626 |
| Product material | Carbon steel |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146217349 |
![Hose Fittings 1AA10MB10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213429%2FID432872579593-0101_preview.jpg&w=1920&q=75)