Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.190 |
| A dimension MM | 55.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8MB8V |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male ORB ISO 11926-3 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.225 |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 30.100 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |
