Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.910 |
| A dimension MM | 73.800 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8MFA8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.930 |
| Drop dimension MM | 23.60 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End size 1 | -8 |
| End type 1 | Male 45 degree inverted flare |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.900 |
| Hose cut off factor MM | 48.300 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 0.930 |
| Product height mm | 23.622 |
| Product length in | 2.910 |
| Product length mm | 73.914 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-18 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146127884 |
