Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.430 |
| A dimension MM | 61.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8MJ10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.938 |
| End connection hex size MM | 29.000 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.410 |
| Hose cut off factor MM | 35.900 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product length in | 2.430 |
| Product length mm | 61.722 |
| Product material | Carbon steel |
| Product width in | 1.386 |
| Product width mm | 35.204 |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146127907 |
