Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.530 |
A dimension MM | 64.200 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
End connection torque | 38-42 lb-ft(52-58 Nm) |
End size 1 | -8 |
End Type 1 | Male 37 degree |
Finish plating | Dura-Kote |
Hex size 2 MM | 21.0 |
Hose cut off factor IN | 1.400 |
Hose cut off factor MM | 35.500 |
Hose size | -8 |
Inside diameter IN | 0.3800 |
Inside diameter MM | 9.6000 |
Product height in | 1.220 |
Product height mm | 30.988 |
Product length in | 2.720 |
Product length mm | 69.088 |
Product material | Carbon steel |
Product width in | 1.220 |
Product width mm | 30.988 mm |
Series | 1A/Z Series |
Thread size 1 | 3/4-16 UNF |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146127921 |