Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.530 |
| A dimension MM | 64.200 |
| Angle shape | Straight |
| Backup hex size IN | 0.813 |
| Backup hex size MM | 20.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8MJ8TZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.813 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.400 |
| Hose cut off factor MM | 35.500 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product length in | 2.530 |
| Product length mm | 64.262 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |
