Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.660 |
| A dimension MM | 67.600 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8MP12TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 28.702 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.590 |
| Hose cut off factor MM | 40.386 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.224 |
| Product length in | 2.660 |
| Product length mm | 67.564 |
| Product material | Carbon steel |
| Product width in | 1.563 |
| Product width mm | 39.700 |
| Series | 1A/Z Series |
| Thread size 1 | 1/2-14 NPTF |
