Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.110 |
| A dimension MM | 53.700 |
| Angle shape | Straight |
| Backup hex size MM | 21.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8MP6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.525 |
| Construction Style | Crimp |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.280 |
| Hose cut off factor MM | 32.512 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 1.070 |
| Product height mm | 27.178 |
| Product length in | 2.270 |
| Product length mm | 57.658 |
| Product material | Carbon steel |
| Product width in | 1.070 |
| Product width mm | 27.178 |
| Series | 1A/Z Series |
| Thread size 1 | 1/2-14 NPTF |
| Tube OD 1 IN | 0.375 |
| Tube OD 1 MM | 9.525 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146127952 |
![Hose Fittings 1AA4MP4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213383%2FID432872428543-0101_preview.jpg&w=1920&q=75)