Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.730 |
| A dimension MM | 69.300 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8MP8-125BX |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | EC210EC881GH663 GH681 GH781 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.600 |
| Hose cut off factor MM | 40.600 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.220 |
| Product height mm | 31.000 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 1/2-14 NPTF |
