Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.150 |
| A dimension MM | 54.730 |
| Angle shape | Straight |
| Backup hex size IN | 0.826 |
| Backup hex size MM | 21.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8MT8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End type 1 | Female Ermeto Swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.160 |
| Hose cut off factor MM | 29.500 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146127990 |
![Hose Fittings 1AA10MT8 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213431%2FID432872574591-0101_preview.jpg&w=1920&q=75)