Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.960 |
| A dimension MM | 75.184 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8PS8C |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 24.000 |
| Hose cut off factor IN | 1.960 |
| Hose cut off factor MM | 49.784 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | 316 Stainless steel |
| Series | 1A/Z Series |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
![Hose Fittings 1AA6PS8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213401%2FID432872495565-0101_preview.jpg&w=1920&q=75)