Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.680 |
| A dimension MM | 68.100 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA8PSB8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.050 |
| Drop dimension MM | 52.10 |
| End connection hex size IN | 0.937 |
| End connection hex size MM | 23.813 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.510 |
| Hose cut off factor MM | 38.400 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 2.660 |
| Product height mm | 67.564 |
| Product length in | 3.140 |
| Product length mm | 79.756 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146128034 |
![Hose Fittings 1AAXXPSBXX [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213446%2FID432872624608-0101_preview.jpg&w=1920&q=75)