Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.000 |
| A dimension MM | 152.400 |
| Angle shape | 67.3 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AP20FLE20XP |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.830 |
| Drop dimension MM | 46.50 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.440 |
| Hose cut off factor MM | 112.776 |
| Hose size | -20 |
| Inside diameter IN | 1.011 |
| Inside diameter MM | 25.679 |
| Product height in | 0.834 |
| Product height mm | 21.184 |
| Product length in | 6.177 |
| Product length mm | 156.900 |
| Product material | Carbon steel |
| Product width in | 2.122 |
| Product width mm | 53.899 |
| Series | 1A/Z Series |