Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.860 |
| A dimension MM | 148.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AR20FRB20.078 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.060 |
| Drop dimension MM | 77.70 |
| End connection hex size IN | 1.875 |
| End connection hex size MM | 48.000 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.310 |
| Hose cut off factor MM | 109.474 |
| Hose size | -20 |
| Inside diameter IN | 0.930 |
| Inside diameter MM | 23.622 |
| Product height in | 3.654 |
| Product height mm | 92.800 |
| Product length in | 5.300 |
| Product length mm | 134.620 |
| Product material | Carbon steel |
| Product width in | 2.122 |
| Product width mm | 53.899 |
| Series | 1A/Z Series |
| Thread size 1 | 1 11/16-12 UN |
![Hose Fittings 1AA10FRB10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213427%2FID432872562587-0101_preview.jpg&w=1920&q=75)