Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.040 |
| A dimension MM | 153.400 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AT20BFA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 37 |
| End size 1 | -20 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.970 |
| Hex size 1 MM | 50.038 |
| Hose cut off factor IN | 4.310 |
| Hose cut off factor MM | 109.474 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.600 |
| Product height in | 2.410 |
| Product height mm | 61.214 |
| Product length in | 6.050 |
| Product length mm | 153.670 |
| Product material | Carbon steel |
| Product width in | 2.410 |
| Product width mm | 61.214 |
| Series | 1A/Z Series |
| Thread size 1 | G 1 1/4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146128195 |
![Hose Fittings 1A12BFA12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213331%2FID432872272491-0101_preview.jpg&w=1920&q=75)