Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.390 |
| A dimension MM | 86.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End Type 1 | Male BSPP 60 degree cone |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.970 |
| Hex size 1 MM | 50.038 |
| Hose cut off factor IN | 1.660 |
| Hose cut off factor MM | 42.164 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.600 |
| Product height in | 2.410 |
| Product height mm | 61.214 |
| Product length in | 3.390 |
| Product length mm | 86.106 |
| Product material | Carbon steel |
| Product width in | 2.410 |
| Product width mm | 61.214 |
| Series | 1A/Z Series |
| Thread size 1 | G 1/4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146170323 |
![Hose Fittings 1A10BP10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213319%2FID432872236479-0101_preview.jpg&w=1920&q=75)