Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.440 |
| A dimension MM | 87.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AT20FJ20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.970 |
| End connection hex size MM | 50.038 |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.880 |
| Hose cut off factor MM | 47.800 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.600 |
| Product height in | 2.410 |
| Product height mm | 61.214 |
| Product length in | 3.440 |
| Product length mm | 87.376 |
| Product material | Carbon steel |
| Product width in | 2.410 |
| Product width mm | 61.214 |
| Series | 1A/Z Series |
| Thread size 1 | 1 5/8-12 UN |