Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.110 |
| A dimension MM | 129.794 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AT20FLA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1.180 |
| Drop dimension MM | 30.00 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.550 |
| Hose cut off factor MM | 90.170 |
| Hose size | -20 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.654 |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 5.283 |
| Product length mm | 134.188 |
| Product material | Carbon steel |
| Product width in | 2.406 |
| Product width mm | 61.112 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146128225 |
