Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.760 |
| A dimension MM | 146.200 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AT24FLA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 36 |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.200 |
| Hose cut off factor MM | 106.680 |
| Hose size | -20 |
| Inside diameter IN | 2.260 |
| Inside diameter MM | 57.404 |
| Product height in | 2.610 |
| Product height mm | 66.294 |
| Product length in | 6.950 |
| Product length mm | 176.530 |
| Product material | Carbon steel |
| Product width in | 2.410 |
| Product width mm | 61.214 |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146128287 |
