Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.780 |
| A dimension MM | 121.400 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B25DSA16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 1.56 |
| Compatible tube OD MM | 39.688 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 38 |
| End connection torque | 218-240 lb-ft(296-325 Nm) |
| End size 1 | -20 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.160 |
| Hex size 1 MM | 54.864 |
| Hose cut off factor IN | 3.520 |
| Hose cut off factor MM | 89.500 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 1.477 |
| Product height mm | 37.515 |
| Product length in | 4.780 |
| Product length mm | 121.412 |
| Product material | Carbon steel |
| Product width in | 2.081 |
| Product width mm | 52.857 |
| Seal material | Nitrile (NBR) |
| Series | B Series |
| Thread size 1 | M42x2 |
| Tube OD 1 IN | 1.563 |
| Tube OD 1 MM | 39.688 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129741 |
