Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.279 |
| A dimension MM | 83.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1BA16FJ20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Crimp |
| End connection torque | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.000 |
| Hex size 2 IN | 0.000 |
| Hex size 2 MM | 38.100 |
| Hose cut off factor IN | 1.732 |
| Hose cut off factor MM | 44.000 |
| Hose size | -20 |
| Inside diameter IN | 0.846 |
| Inside diameter MM | 21.500 |
| Product height in | 2.430 |
| Product height mm | 61.722 |
| Product length in | 3.460 |
| Product length mm | 87.884 |
| Product material | Carbon steel |
| Product width in | 2.430 |
| Product width mm | 61.722 |
| Series | B Series |
| Thread size 1 | 1 5/16-12 UN |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130662 |
![Hose Fittings 1BA32FJ32C [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213292%2FID432872173458-0101_preview.jpg&w=1920&q=75)