Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.760 |
| A dimension MM | 70.104 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F10736A0606-S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 1.000 |
| End size 1 | -6 |
| End Type 1 | Male ORFS bulkhead, no jam nut |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.920 |
| Hose cut off factor MM | 48.768 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.915 |
| Product length mm | 74.050 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Series | 1A/Z Series |
| Thread size 1 | 11/16-16 UN |