Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.835 |
| A dimension MM | 46.600 |
| Angle shape | 120 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F20258A0506-S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.708 |
| Drop dimension MM | 43.40 |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.875 |
| End connection torque | 14-15 lb-ft(19-21 Nm) |
| End size 1 | -5 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.035 |
| Hose cut off factor MM | 26.300 |
| Hose size | -6 |
| Inside diameter IN | 0.212 |
| Inside diameter MM | 5.400 |
| Product height in | 1.708 |
| Product height mm | 43.383 |
| Product length in | 1.835 |
| Product length mm | 46.600 |
| Product material | Carbon steel |
| Product width in | 0.950 |
| Product width mm | 24.130 |
| Series | Spiral Single Skive |
| Thread size 1 | 1/2-20 UNF |