Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.637 |
| A dimension MM | 194.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F20263-2424-S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 67.00 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.040 |
| Hose cut off factor MM | 153.416 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product height in | 2.625 |
| Product height mm | 66.675 |
| Product length in | 7.866 |
| Product length mm | 199.800 |
| Product material | Carbon steel |
| Product width in | 2.374 |
| Product width mm | 60.300 |
| Series | Spiral Single Skive |